Products > CCEC Product Line

CCEC Product Line
View Printer Friendly


 

The N855 and K19 CCEC products are derived from the Cummins N855 and K19 engines. These models are manufactured by Chongqing Cummins Engine Company (CCEC). CCEC is certified by China Classification Society (CCS), as well as ISO9001 and ISO16949.

The N855 and K19 CCEC products are suitable for small workboats and fishing vessels that do not require type approval, custom options or complex packaging. These engines are only available as a fixed specification.

Key Engine Features

  • Mechanical PT fuel system
  • Heat exchanger cooling
  • Water cooled exhaust manifold and turbocharger
  • Fleetguard branded filters
  • IMO emissions certification from CCS

Each CCEC engine carries a full Cummins one year warranty and is sold exclusively through the Cummins distributor network. All parts carry a Cummins part number and are available to order from the Regional Parts Distribution Centers the Cummins Shanghai Parts Distribution Center.

The CCEC product line is not available for sale in all areas. Contact your local Cummins representative for additional information on pricing, availability, appropriate applications and service.

Click here for marine rating definitions.


  Model Name

Continuous
kW (HP) 

Prime Power @ 50 Hz
kW (HP)

Prime Power @ 60 Hz
kW (HP)

  N855 CCEC Series

     

  NT855-M CCEC

179-224 (240-300)    

  NTA855-M CCEC

261-336 (350-450)    

  NT855-D(M) CCEC

  180 (241)  

  NTA855-D(M) CCEC

  

240-284 (322-380)

287-317 (385-425)

  K19 CCEC Series

            

  KT19-M CCEC

317 (425)          

  KTA19-M CCEC

351-373 (470-500)         

  KTA19-D(M) CCEC

 

336 (450)

392 (525)



Click Product Guide to view PDF